IESNA:LM-63-2002
[TEST]P1175403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H1270D840-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2804
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 36.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1488.6 1474.7 1444.4 1403.9 1358.4 1306.6 1252.3 1194.2 1132.2 1069.1
1003.4 938.9 869.4 799.9 727.9 655.8 583.8 510.5 442.3 393
357.6 326 294.4 264.1 236.3 211 185.8 163 140.3 120
99.8 80.9 63.2 46.8 29.1 13.9 0
1488.6 1489.9 1463.3 1424.2 1381.2 1333.2 1281.4 1223.2 1163.8 1101.9
1037.5 970.5 902.3 832.8 762 691.2 621.7 551 478.9 414.5
367.7 332.3 300.8 267.9 238.8 212.3 187 163 140.3 122.6
106.1 88.5 68.2 50.5 32.9 19 0
1488.6 1478.5 1460.8 1430.5 1393.8 1353.4 1309.2 1259.9 1208.1 1152.5
1091.8 1033.7 969.2 909.8 842.9 780.9 716.5 650.8 588.9 523.2
460 398.1 343.7 303.3 273 243.9 217.4 192.1 164.3 139
115 92.2 70.8 51.8 35.4 20.2 0
1488.6 1479.8 1470.9 1455.7 1431.7 1402.7 1371.1 1330.6 1283.9 1235.9
1184.1 1132.2 1077.9 1023.6 966.7 908.6 850.4 793.6 735.5 676.1
619.2 566.1 510.5 454.9 399.3 342.5 285.6 233.8 189.6 152.9
121.3 94.8 72 51.8 34.1 17.7 0
1488.6 1481 1482.3 1473.4 1455.7 1438.1 1414 1382.5 1345.8 1306.6
1263.7 1219.4 1171.4 1122.1 1071.6 1019.8 965.4 912.4 856.8 803.7
751.9 695 636.9 578.8 514.3 449.9 384.2 321 254 198.4
144.1 96 69.5 48 29.1 13.9 0
